LOCH-PL 288x188x31.5 ST PSSG
Part no.: 10.01.54.00058
Perforated plate (inst.) fully assembled
Industries: Food | Logistics | Packaging
| Length L | 288 (mm) |
| Width B | 188 (mm) |
| Height H | 31.5 (mm) |
| Material | Steel |
| Utilization design | PSSG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 31,5 mm |
| L | 288 mm |
| B | 188 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Steel |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
