MOD-FLAN 170x130 PSSG RD
Part no.: 10.01.54.00106
Flange module
Industries: Food | Logistics | Packaging
| Length L | 170 (mm) |
| Width B | 130 (mm) |
| Height H | 50 (mm) |
| Shape | Rigid |
| Utilization design | PSSG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 170 mm |
| B | 130 mm |
| PSSG | |
| d1 | 6,6 mm |
| d2 | 6,6 mm |
| d3 | 6,6 mm |
| d4 | 9 mm |
| D mk1 | 40 mm |
| D mk2 | 50 mm |
| D mk3 | 63 mm |
| D mk4 | 80 mm |
| H | 50 mm |
| G1 | M6-M |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Rigid |
| Weight | 0,71 kg |
