Schmalz

Edge Gripper Suction Cups for Hot Forming SAOK HT2 (Oval)

Go directly to the products

Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C

Oval edge suction cup for long workpieces or stamped and body parts

Structured inner support prevents deep drawing and withstands maximum lateral forces

Vulcanized connection nipple avoids machine damage and downtime due to loss of suction cups

Design
  • High temperature material HT2
  • Soft sealing lip for the best adaptation to workpieces with small radii
  • Robust and wear-resistant suction cups
  • Suction cups available with various connection types
  • Vulcanized aluminum reinforcing element for maximum strength
  • Suction cups are delivered assembled
Technical Data
  • Dimensions: 70 x 25 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Suction cup material
Number of folds
Height H
Spring stroke Z
Industry sector
Product family

1 - 3 from 3 results

SAOK 70x25 HT2-65 G1/4-AG

Part no.: 10.01.01.12461

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Industries: Automotive | Metal

Dimension (LxW)70 x 25
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOK 70x25 HT2-65 G1/4-IG

Part no.: 10.01.01.12462

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Industries: Automotive | Metal

Dimension (LxW)70 x 25
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialBrass
ConnectionG1/4-IG
SAOK 70x25 HT2-65 G3/8-IG

Part no.: 10.01.01.12463

Edge gripper suction cup (oval) for dynamic handling of structured surfaces

Industries: Automotive | Metal

Dimension (LxW)70 x 25
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialBrass
ConnectionG3/8-IG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart