EMVP 32 230V-AC 3/2 NC
Part no.: 10.05.02.00200
Solenoid valve EMVP for vacuum, pneumatic pilot control
Industries: Universal
| Nominal size | 32 (mm) |
| Voltage DC | 230 V - AC |
| Function valve | 3/2 multiway valve |
| Control valve | Normally closed |
| Connection thread | G1-1/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 0.00 bar |
| Weight | 0.5 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 90,5 mm |
| B1 | 101 mm |
| B2 | 61,5 mm |
| D | 80 mm |
| G1 | G1-1/4"-F |
| G2 | G1-1/4"-F |
| G3 | G3/8-IG |
| G4 | G1/8-IG |
| H | 101 mm |
| L | 163 mm |
| L1 | 203,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 32 mm |
| Nominal flow rate | 130 m³/h |
| Control valve | Normally closed |
| Nominal flow rate | 2 166,7 l/min |
| Power consumption DC | 5 W |
| Voltage DC | 230 V - AC |
| Closing time | 300 ms |
| Weight | 0,5 kg |
| Product family | EMVP |
Documentation
Documentation
