SNG-V 10 1.5 V-HP-25
Part no.: 10.01.29.00624
Needle gripper "SNG-V", particularly robust version
Industries: Composite Fiber
| Number of needles | 10 |
| Needle diameter | 1.5 (mm) |
| Additional function | Variable stroke, high force |
| Needle stroke Z(NA) | 25 (mm) |
| Pressure range (operating pressure) [bar] | 3.0 ... 7.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 48 mm |
| B2 | 10 mm |
| d | 6,6 mm |
| d1 | 11 mm |
| G1 | M5-F |
| G2 | G1/8"-F |
| G3 | M5-F |
| G4 | M5-F |
| H | 87 mm |
| H1 | 111,6 mm |
| H2 | 20 mm |
| L | 229 mm |
| W(E) | 45 ° |
| X1 | 29 mm |
| X3 | 25 mm |
| Y2 | 29 mm |
| Z(NA) | 25 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of needles | 10 |
| Needle diameter | 1,5 mm |
| Pressure range (operating pressure) [bar] | 3.0 ... 7.0 bar |
| Operating temperature | 5 ... 60 °C |
| Installation position | Any |
| Weight | 1 143,2 g |
| Additional function | Variable stroke, high force |
| Product family | SNG-V |
Documentation
Documentation








