
Quick-Change Robot Bayonets SXT-QC-CON
- Manually locked bayonet connection
- Pipe diameters of 40 and 60 mm
- With or without pneumatic media feed-through
Low weight and 4 times higher torque due to geared components
More than 2,200 different swivel arms, compatible with conventional tooling systems
Easy adaptation for modifications or retrofitting
Few, compact components are easy to design and quick to set up
(1) Quick-change robot bayonet SXT-QC-CON - With or without compressed air feedthrough
(2) Clamp SXT-CL - Cross clamps and parallel clamps
(3) Tube SXT-RT - Diameter 25 mm to 60 mm
(4) Connection (geared) SXT-CON-GB - Gearing with 10° graduation
(5) Clamp with extension SXT-CL-EXT - Extension from 100 mm to 510 mm
(6) Holder system HT - For suction cups, spring plungers and sensors
(7) Suction cups - e.g. SAX
(8) Magnetic grippers - e.g. SGM-HP
Not illustrated:
Robot Flanges SXT-RF-CL
Elbow connectors (geared) SXT-ANG
Extensions (geared) SXT-EXT
Ordering information
The Schmalz Tooling System SXT offers various configuration options. In addition to the individual components, complete assemblies in customer specific designs are also available.
.jpg)
Schmalz Tooling SXT with suction cups SAX for handling formed body parts
.jpg)
Schmalz Tooling SXT with suction cups SAX for handling sheet metal plates
.jpg)
Schmalz Tooling SXT with magnetic grippers SGM-HP for handling structural parts
.jpg)
Schmalz Tooling SXT for simultaneous handling of two symmetrical body parts

Slide-on and clamp-on tube clamps

Slide-on tube clamps
.jpg)
Tube clamps with extension
.jpg)
Clamp-on tube clamp and ball clamp with extension
.jpg)
Clamp-on tube clamp with extension
.jpg)
Slide-on tube clamps with angle
.jpg)
Slide-on tube clamps with angle
.jpg)
Slide-on tube clamps with extensions and angles
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.







