SIEB 14x2 A2 0.415/0.22
Part no.: 10.02.02.03377
Screen protects the vacuum system from contamination
Outside diameter D | 14 (mm) |
Length L | 2 (mm) |
Material | Austenitic stainless steel |
Mesh size | 0.415 (mm) |
Wire diameter | 0.22 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
L | 2 mm |
Documentation
Documentation