Narrow and compact design ideal for confined spaces
Suction area with soft, flexible sealing lip dampens and seals structured surfaces very well
Very high volume flow enables safe gripping, even with porous materials
Minimized air consumption reduces operating costs
Controlled discharge of sucked air (optional) prevents contamination of the process area
Design
Design

- Main body (2) made out of unanodized aluminum with integrated compressed air-operated vacuum generation, for sideways mounting
- Two compressed air connections for suction and blow off (3/4)
- Exhaust pipe (1)
- Suction cup connection nipple (5) made of aluminum (FDA compliant)
- Suction cups (6) made of FDA-compliant SI-MD, SI-HD and electrostatic NBR-ESD; large shaft diameter for high flow rates
- Gripping surface made out of POM (7)
Technical Data
Technical Data
- Narrow design: 25 mm
- Suction rate: 270 l/min to 650 l/min
- Diameter suction plate: 20 mm to 50 mm
Performance Data
Performance Data
MetricImperial
| 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 110 | 120 | 130 | 140 | 150 | 160 | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.0 bar | 241.00 | 124.10 | 53.60 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 |
| 2.0 bar | 410.00 | 277.90 | 185.10 | 111.70 | 63.80 | 29.20 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 |
| 3.0 bar | 519.00 | 394.60 | 289.00 | 210.80 | 149.20 | 99.90 | 61.50 | 34.00 | 15.40 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 |
| 4.0 bar | 586.00 | 468.70 | 373.00 | 305.50 | 246.90 | 196.40 | 158.60 | 127.80 | 97.30 | 71.20 | 48.70 | 30.30 | 13.60 | 0.00 | 0.00 | 0.00 | 0.00 |
| 5.0 bar | 650.00 | 554.10 | 472.00 | 395.20 | 336.50 | 284.20 | 239.50 | 202.10 | 169.30 | 137.60 | 109.40 | 85.80 | 63.20 | 43.50 | 25.70 | 12.10 | 0.00 |
| 1 | 2 | 3 | 4 | 5 | |
|---|---|---|---|---|---|
| SCG | 30.00 | 61.00 | 92.00 | 128.00 | 160.00 |
| 1 | 1.5 | 2 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | |
|---|---|---|---|---|---|---|---|---|---|
| SCG | 60.00 | 77.00 | 90.00 | 107.00 | 120.00 | 137.00 | 158.00 | 178.00 | 198.00 |
| 1 | 1.5 | 2 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | |
|---|---|---|---|---|---|---|---|---|---|
| SCG | 270.00 | 341.73 | 405.00 | 455.98 | 508.32 | 553.42 | 588.20 | 619.58 | 650.00 |
| 1 | 1.5 | 2 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | |
|---|---|---|---|---|---|---|---|---|---|
| SCG | 3.00 | 4.50 | 6.00 | 8.00 | 10.00 | 11.50 | 13.50 | 15.00 | 17.00 |
| 1 | 1.5 | 2 | 2.5 | 3 | 3.5 | 4 | 4.5 | 5 | |
|---|---|---|---|---|---|---|---|---|---|
| SCG | 6.00 | 10.00 | 14.00 | 17.50 | 21.00 | 24.00 | 27.50 | 30.50 | 34.00 |
Industries
Industries
- •Composite Fiber
- •Electronics
- •Packaging
- •Solar
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 1 from 1 results





