Schmalz

Vacuum Tube Lifters Jumbo Low-Stack

Ergonomic Pickup of Workpieces From low Positions

Ergonomic picking of workpieces from deep storage areas

Product Inquiry

Sustained reduction of back pain by maintaining upright posture while handling at low heights

Intuitive and reliable operation - the twist grip slides through the hand during the lifting movement without changing grip

Can be used for a wide range of workpieces and transport containers thanks to the wide range of grippers

The compact design is suitable for reaching into narrow containers

Reduced residual vacuum at the gripper makes it easy to release the workpiece

Together for greater sustainability - with Jumbos in action.

Our innovative vacuum technology combines sustainability with economic success. Thanks to intelligent system optimization, you can save up to 90 % of your energy consumption with the new Eco function, depending on the application. This not only makes a valuable contribution to environmental protection, but also significantly improves your ROI.

Find out more now and discover new ways to lift your vacuum tube lifter to the next level.

Click here for your sustainable Jumbo
Design
  • Vacuum generation (1) by electric blower with lift capacity up to 80 kg
  • Flexible vacuum supply hose (2)
  • Shortened lifting unit (3) with sturdy lift tube and integrated rotary union for continuous rotation of the tube lifter
  • Operator handle (4) with lateral twist grip for lifting, lowering and releasing the load and integrated mechanism for adjusting the suspension height without load
  • Individually selected vacuum grippers (5) for a wide variety of workpieces
  • Optional: radio remote control for switching the tube lifter on/off, quick-change adapter for suction cups and much more
Modular elements
Industries
  • Universal

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart