SBPG-SET X QS 50
Part no.: 10.01.45.00012
Gripping system for bin-picking applications
Industries: Logistics | Packaging
| Design vacuum generator | internal vacuum generation |
| with | Quick Start System |
| Dmk | 50 (mm) |
| Length L | 336 (mm) |
| Gripper diameter D (GR) | 45 (mm) |
| Weight | 0.56 (kg) |
| Additional function area gripper | Quick-change system |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D (GR) | 45 mm |
| Dmk | 50 mm |
| L | 336 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Air consumption [l/min] | 140 l/min |
| Suction force (-600mbar) | 20 N |
| Suction rate (max.) | 180 l/min |
| Sound pressure level suction | 77 dB(A) |
| Max. vacuum | 600 mbar |
| with | Quick Start System |
| Weight | 0,56 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation












