SUF 90 NBR-55 M10x1.25-IG N009
Part no.: 10.01.01.13956
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
| Size | 90 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dk | 65 mm |
| Dmax(S) | 98,1 mm |
| Ds | 90 mm |
| H | 18,5 mm |
| Z (Stroke) | 7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 328 N |
| Pull-off force | 328 N |
| Volume | 34,3 cm³ |
| Workpiece radius min. (convex) | 150 mm |
| Size | 90 |
| Interface nipple family | N009 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 90,5 g |
| Product family | SUF |
Documentation
Documentation

