Schmalz

Mechanical Clamps VCMC-B-QUICK

Clamping range 15 mm to 85 mm · With quick adjustment

Go directly to the products

Triangular clamping disc with tool-free quick adjustment enables shortest set-up times

Clamping force of 700 N ensures safe clamping even with narrow workpieces

No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre

Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces

Can be used for a wide range of workpieces thanks to its very large clamping range

Design
  • Triangular clamping plate (1) is adjustable in clamping height and contact surface on the workpiece without tools and is lowered by activating the vacuum
  • Extension (2) for adjusting the clamping range
  • Friction material (3) for optimizing lateral force absorption
  • Main body (4) made of aluminum with interface (5) to Biesse console
  • Hexagon head screws (6) for fixing the clamp in the mounting
Technical Data
  • Clamping system for Biesse ATS and EPS console tables
  • For frames and window profiles
  • Mechanical fixation in the mounting
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Height H
Industry sector

1 - 2 from 2 results

VCMC-B-QUICK 150x135x74 15-85

Part no.: 10.01.12.04752

Mechanical clamp for narrow and frame parts, Biesse console

ShapeQUICK
Dimension (LxW)150x135
Height H74 (mm)
Stroke Z9 (mm)
Clamping range [mm]15.0 ... 85.0 mm
VCMC-B-QUICK 150x135x48 15-85

Part no.: 10.01.12.04750

Mechanical clamp for narrow and frame parts, Biesse console

ShapeQUICK
Dimension (LxW)150x135
Height H48 (mm)
Stroke Z9 (mm)
Clamping range [mm]15.0 ... 85.0 mm

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart