FGA 33 NK-45 N018 DR
Part no.: 10.01.06.04245
Bellows suction cup (round) with optimal adaptation to uneven surfaces
| Size | 33 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 8 mm |
| d2 | 17 mm |
| D1 | 36 mm |
| Dk | 18 mm |
| Dmax(S) | 38 mm |
| Ds | 30 mm |
| H | 27 mm |
| H2 | 13 mm |
| H3 | 14 mm |
| Z (Stroke) | 13,2 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 13,6 N |
| Volume | 8,4 cm³ |
| Size | 33 |
| Nipple family | N 018 |
| Number of folds | 1,5 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 Shore A |
| Product family | FGA |