Schmalz

Please try again later or contact your local contact person.

DI-PL ZLW 846x646 O20 KE

Part no.: 10.01.22.07488

Plate with sealing function for layer gripper

Length L846 (mm)
Width B646 (mm)
Height H20 (mm)
Additional function area gripperAdhesive tape on one side
Measuring range [bar] bar
withAdhesive tape on one side
Utilization designLightweight layer gripper
Design Data
Attribute Value
B 646  mm
B2 24,22  mm
H 20  mm
L 846  mm
L2 25,5  mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart