Schmalz

  • NEW

Finger Modules mGrip Basic FINGER-MODULE-B

Functional finger modules with 2 to 6 folds

Go directly to the products
Modular customizable

Interchangeable finger modules for flexible gripper configurations and workpiece changes

Simple integration

Standardized interfaces enable easy exchange and seamless integration for faster assembly and trouble-free machine connection

Reliability

Optimized design ensures high operational reliability and full compatibility with all mounting plates and finger module spare units

Hygienic suitability

Degree of protection IP69K and optional FDA-compliant materials make the finger module the ideal solution for food handling

Proven finger performance

Soft material with high inherent stability enables flexible workpiece adaptation and fast, safe handling

Watch webinar now!

See how our complete finger gripper mGrip portfolio solves real-world problems – from the technology to live demonstrations.

What you'll discover:

  • The story behind the development of the new finger gripper mGrip Basic

  • Technical highlights that set the finger gripper apart

  • Real-world advantages

  • Live showroom demonstration of real use cases

  • Feasibility study opportunity for your application

Get the recording here
Design
  • Finger module adapter (1) made of aluminum (optional stainless steel) for mounting on the plate and as a connection to the vacuum / compressed air connection
  • Replaceable finger module spare unit (2) (optionally made of FDA-compliant materials)
  • Stainless steel sealing screws (3) for mounting
Technical Data
  • For finger gripper mGrip Basic
  • Number of folds: 2 to 6
  • For general industrial applications as well as FDA-compliant variants
  • Standardized threaded connections: M5, G1/8''
Industries
  • •Food
  • •Logistics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Material characteristics
Number of folds
Shape
Labeling
Industry sector

1 - 10 from 14 results

  • NEW
FINGER-MODULE-2C-B-AL-SI-FOOD

Part no.: 10.13.04.00905

Finger module mGrip

Industries: Food

Finger elementModule
ApplicationBasic
ShapeCompact
Number of folds2
Length L32 (mm)
Width B45 (mm)
Height H69.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight88.9 (g)
  • NEW
FINGER-MODULE-2C-B-AL-SI

Part no.: 10.13.04.00940

Finger module mGrip

Industries: Logistics

Finger elementModule
ApplicationBasic
ShapeCompact
Number of folds2
Length L32 (mm)
Width B45 (mm)
Height H69.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight87.8 (g)
  • NEW
FINGER-MODULE-3C-B-AL-SI-FOOD

Part no.: 10.13.04.00906

Finger module mGrip

Industries: Food

Finger elementModule
ApplicationBasic
ShapeCompact
Number of folds3
Length L32 (mm)
Width B45 (mm)
Height H84.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight96.6 (g)
  • NEW
FINGER-MODULE-3C-B-AL-SI

Part no.: 10.13.04.00941

Finger module mGrip

Industries: Logistics

Finger elementModule
ApplicationBasic
ShapeCompact
Number of folds3
Length L32 (mm)
Width B45 (mm)
Height H84.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight94.8 (g)
  • NEW
FINGER-MODULE-3CA-B-AL-SI-FOOD

Part no.: 10.13.04.00910

Finger module mGrip

Industries: Food

Finger elementModule
ApplicationBasic
ShapeCompact angled tip
Number of folds3
Length L32 (mm)
Width B45 (mm)
Height H84.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight96.8 (g)
  • NEW
FINGER-MODULE-3CA-B-AL-SI

Part no.: 10.13.04.00945

Finger module mGrip

Industries: Logistics

Finger elementModule
ApplicationBasic
ShapeCompact angled tip
Number of folds3
Length L32 (mm)
Width B45 (mm)
Height H84.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight95.3 (g)
  • NEW
FINGER-MODULE-3CV-B-AL-SI-FOOD

Part no.: 10.13.04.00911

Finger module mGrip

Industries: Food

Finger elementModule
ApplicationBasic
ShapeCompact Chevron tip
Number of folds3
Length L32 (mm)
Width B45 (mm)
Height H84.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight97.2 (g)
  • NEW
FINGER-MODULE-3CV-B-AL-SI

Part no.: 10.13.04.00946

Finger module mGrip

Industries: Logistics

Finger elementModule
ApplicationBasic
ShapeCompact Chevron tip
Number of folds3
Length L32 (mm)
Width B45 (mm)
Height H84.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight95.8 (g)
  • NEW
FINGER-MODULE-4C-B-AL-SI-FOOD

Part no.: 10.13.04.00907

Finger module mGrip

Industries: Food

Finger elementModule
ApplicationBasic
ShapeCompact
Number of folds4
Length L32 (mm)
Width B45 (mm)
Height H99.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight103.1 (g)
  • NEW
FINGER-MODULE-4C-B-AL-SI

Part no.: 10.13.04.00942

Finger module mGrip

Industries: Logistics

Finger elementModule
ApplicationBasic
ShapeCompact
Number of folds4
Length L32 (mm)
Width B45 (mm)
Height H99.3 (mm)
Thread G1G1/8"-F
Thread length LG18 (mm)
Thread G2M4-F
Thread length LG28 (mm)
Weight101.8 (g)

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select