Schmalz

  • NEW

Finger Grippers mGrip Basic

Workpieces that are hard to grip, such as baked goods, vegetables, fruit or irregular packaging, are no problem for the finger gripper mGrip Basic as an end effector – whether in handling processes with particularly high speeds in food processing, logistics or agriculture. The finger gripper mGrip Basic combines proven soft-finger technology with new flexibility: The adjustable finger module distance and variable finger positioning enable handling of a wide variety of products in a single production line. This modular end-of-arm tooling (EOAT) thus provides cost-effective access to automation.

Request Feasibility Study
Cost efficiency

Easy entry into automation by focusing on application requirements. Proven performance for cost-effective access

Custom gripper concepts

Soft, variable fingers with specially developed geometry – for delicate and diverse products without damage

Full flexibility

End-of-arm tools to your own specifications: Use proven finger technology to build custom made robotic grippers for individual applications

Adjustable finger modules and interchangeable plates enable quick gripper adaptation without new investments – ideal for integrators and test setups

Try it risk-free

Finger gripper mGrip Basic Starter Sets:
Fast delivery. Test immediately. Cost-effective. Scale up risk-free thanks to the modular design. Each set includes:

  • Robot adapter

  • Pneumatic connection

  • Mounting plates and elements

  • Finger modules

Choose between a circular or parallel design.

More about the sets!
Design
  • Robot adapter (1) for connection to common robots
  • Mounting plate (2): Core component of the end-of-arm tooling and carrying structure for the finger modules
  • Finger module (3) for connecting a finger to the EOAT
  • Optional mounting clamp (Sliding Clamp) (4) for quick and easy adjustment of the distance between the finger modules
  • Pneumatic connection (5) supplies the gripper with compressed air or vacuum to close and open the fingers
Ordering information

Product code

Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.

mGrip
B
P
6
100-350*
2C
50A
AEU00026O
Product family

Code

Type

mGrip

mGrip

Type

Code

Type

B

Basic

Configuration type

Code

Type

P

Parallel

C

Circular

Number of fingers

Code

Type

2...6

2...6

Gripping distance

Code

Type

100-350*

Depending on the configuration and finger type

*The first number applies to C and P grippers, the second only to PxE2 and shows the end finger grip spacing in mm

Finger type

Code

Type

2...6

Number of folds

C, CV, CA

Finger tip type:
Compact (C)
Compact chevron (CV)
Compact angled tip (CA)

Robot adapter type

Code

Type

20; 31,5; 40; 50; 63; 64; 80

Bolt circle diameter [mm]

OD

Omni Disc adapter (31.5 + 40 + 50)

A

Material: aluminum

Individual configuration code

Code

Type

AEU00026O

Individual configuration code

Ordering information

The finger gripper mGrip Basic is delivered assembled. The product consists of:

  • Robot adapter

  • Mounting plate

  • Finger module

Industries
  • •Food
  • •Logistics

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Labeling
Industry sector
Product family
  • NEW

Starter Sets mGrip-KIT-STARTER B

  • Design of different finger gripper mGrip Basic configurations
  • More than 20 parts, expandable with additional mGrip Basic components
  • For workpiece diameters up to 125 mm or sizes up to 100 × 300 mm
  • Up to 4 finger modules in circular design; up to 6 finger modules in parallel design
View 2 products
Request Feasibility Study

Watch webinar now!

See how our complete finger gripper mGrip portfolio solves real-world problems – from the technology to live demonstrations.

What you'll discover:

  • The story behind the development of the new finger gripper mGrip Basic

  • Technical highlights that set the finger gripper apart

  • Real-world advantages

  • Live showroom demonstration of real use cases

  • Feasibility study opportunity for your application

Get the recording here

Product recommendations

Further information

What is the finger gripper mGrip Basic?

The finger gripper mGrip Basic is a modular end effector for safe handling of delicate and irregularly shaped workpieces. This expansion of the Schmalz finger gripper portfolio combines proven performance with new flexibility and modularity for cost-effective automation solutions.

Is the finger gripper mGrip Basic suitable for food applications?

Yes, the finger gripper mGrip Basic is suitable for direct food handling, provided that the finger modules are made of FDA-compliant materials and no washability according to the degree of protection IP69K is required. This robotic gripper is particularly ideal for handling dry food including baked goods, fruit and vegetables.

How fast can I grip with the finger gripper mGrip Basic?

This depends on the application and the gripper configuration. A maximum of 120 picks per minute can be achieved – ideal for many industrial handling processes.

Which workpieces and products can I grip with the finger gripper mGrip Basic?

The finger gripper mGrip Basic handles sensitive, differently shaped and hard-to-grip products – e.g. baked goods, fruit, vegetables, packaging and smaller components in logistics and agriculture.

Which control modules are suitable for the finger gripper mGrip Basic?

The finger gripper mGrip Basic can be operated with the control module SRCU Mini and SRCU Basic.

How can I check whether the finger gripper mGrip Basic is suitable for my application?

The best method is a feasibility study by our experts. We check your specific application based on:

  • Workpiece characteristics: size, shape, weight, sensitivity and material

  • Process requirements: Speed, precision, handling frequency

  • Environmental conditions: Hygiene requirements, temperature, contamination

  • Integration options: Robot compatibility and space requirements

Result: You receive a well-founded recommendation on whether the finger gripper mGrip Basic is the optimal solution for you or whether another solution would be a better fit for your needs.

Start here

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select