FQE-V Xc CI 280x280 SW80 SPB2 F
Part no.: 10.01.44.00570
Large-area vacuum gripping system with flow resistances
Industries: Logistics | Packaging
| Shape | Integrated vacuum generation |
| Function | controlled |
| Form | Circular |
| Length L | 280 (mm) |
| Width B | 280 (mm) |
| Height H | 92.6 (mm) |
| Valve type | Flow restrictor |
| Nozzle diameter | 0.8 (mm) |
| with | Filter |
| Suction cup type | Bellows suction cups SPB2 |
| Diameter Ds | 20 (mm) |
| Number of suction cells | 56 |
| Number of ejectors | 3 |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 280 mm |
| dn | 10 mm |
| Ds | 20 mm |
| G2 | M5-F |
| H | 92,6 mm |
| H1 | 138,1 mm |
| H2 | 24,3 mm |
| L | 280 mm |
| Suction cup type | Bellows suction cups SPB2 |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Integrated vacuum generation |
| Form | Circular |
| Nozzle diameter | 0,8 mm |
| Control valve | Normally open |
| Construction vacuum switch | PNP switching |
| Number of suction cells | 56 |
| Weight | 1,4 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








