SBPG-SET M QS 50
Part no.: 10.01.45.00014
Gripping system for bin-picking applications
Industries: Logistics | Packaging
| Design vacuum generator | External vacuum generation |
| with | Quick Start System |
| Dmk | 50 (mm) |
| Length L | 316 (mm) |
| Gripper diameter D (GR) | 45 (mm) |
| Weight | 0.52 (kg) |
| Additional function area gripper | Quick-change system |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D (GR) | 45 mm |
| Dmk | 50 mm |
| L | 316 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 20 N |
| with | Quick Start System |
| Weight | 0,52 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










