DR-PSSG 350x250 SI-55
Part no.: 10.01.54.00061
Sealing ring for sack gripper
Industries: Food | Logistics | Packaging
| Sealing material | Silicone SI |
| Utilization design | PSSG |
| Length L | 350 (mm) |
| Width B | 250 (mm) |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 35 mm |
| L | 350 mm |
| B | 250 mm |
| PSSG |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material hardness [Shore A] | 55 Shore A |
| Sealing material | Silicone SI |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
