- PHASE-OUT ITEM
FMP-i-SVK 442 3R54 SPB2-40P V0 G32
Part no.: 10.01.38.06752
Intelligent area gripping system for external vacuum generator, with ball check valves
Industries: Universal
| Length L | 442 (mm) |
| Length L1 | 446 (mm) |
| Width B | 130 (mm) |
| Arrangement | 3R54 |
| Additional function area gripper | V0 |
| Shape fittings | Straight |
| Outside diameter D | 32 (mm) |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Max. air consumption blow-off | 800 (l/min) |
| Construction vacuum switch | Normally open |
| Weight | 3.4 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21,6 mm |
| D | 32 mm |
| H | 106 mm |
| H1 | 147 mm |
| H2 | 56 mm |
| H3 | 7,7 mm |
| H4 | 5,5 mm |
| H5 | 41 mm |
| L | 442 mm |
| L1 | 446 mm |
| L2 | 402 mm |
| L3 | 80,9 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R54 |
| Number of suction cells | 22 |
| Suction force at -250 mbar | 250 N |
| Voltage | 24V - DC |
| Additional function area gripper | V0 |
| Electrical connection | Male connect M8, 6 pole |
| with | No vacuum display |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 3,4 kg |
| Sealing element | Suction Cups |
| Required suction capacity for pu = -0.25 bar | 300 l/min |
| Product family | FMP |
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |




























