VCSP-U 160x115x16.5 VCBL-K1 TPE
Part no.: 10.01.12.04401
Suction plate for vacuum block bottom
Industries: Wood
| Length L | 160 (mm) |
| Width B | 115 (mm) |
| Height H | 16.5 (mm) |
| Utilization design | Vacuum block VCBL-K1 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 115 mm |
| L | 160 mm |
| H | 16,5 mm |
Documentation
Documentation

