Schmalz

Ordering information

The pneumatic vacuum generator RECBi is supplied as a ready-to-connect product.

Please try again later or contact your local contact person.

RECBi 24V-DC NO PXR-X 1C M12-8

Part no.: 10.02.03.00447

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Voltage DC24 V - DC
Control valveNormally open
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXR (X-shape)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
Product information
Design Data
Design image
Attribute Value
B 75  mm
B1 276  mm
d1 6,4  mm
D2 31,5  mm
Dmk 50  mm
G2 M12-M
G3 G1/8"-F
H 46  mm
H1 54  mm
H2 25  mm
H3 5,1  mm
L 156  mm
L2 70  mm
L3 75,5  mm
X3 240  mm
Y2 55  mm
Y3 120  mm
Technical Data
Attribute Value
Degree of evacuation 85  %
Max. vacuum 850  mbar
Suction rate (max.) 52,5  l/min
Rated power 1  W
Voltage DC 24 V - DC
Pressure range (operating pressure) [bar] 3.00 ... 7.00 bar
Electrical connection Male connect M12, 8 pol
Protection type IP IP 40
Operating temperature 0 ... 50 °C
Control valve Normally open
Weight 554,4  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart