- NEW
BE-GR 492x272x141.6 GRIPSTER
Part no.: 13.05.01.00176
Operating handle for gripping or guiding an assembly
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 492 mm |
| B | 272 mm |
| H | 141.6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 1.24 kg |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

