Compact Ejectors SCPMb / SCPMc / SCPMi
- Suction capacity up to 28 l/min
- Max. vacuum: 92 %
- Main body made of plastics
Show category
In this video, we present the new compact ejector series SCPM. The vacuum generators offer maximum suction capacity combined with a wide range of functions in the smallest installation space. The modular system includes three different types: a basic version, a version with air-saving function and an intelligent version with IO-Link interface and NFC technology for energy and process monitoring. The compact ejectors SCPM are also available as manifold with up to 16 ejectors.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.