Schmalz

Ordering information

The push-in fittings are supplied in the desired design.

Please try again later or contact your local contact person.

STV-GE M7-AG 6

Part no.: 10.08.02.00469

Push-in Fitting, straight

Industries: Universal

Thread G1M7-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature °C
Outside diameter D9.9 (mm)
Length L18.5 (mm)
Product information
Design Data
Design image
Attribute Value
D 9,9  mm
d 6  mm
G1 M7-M
dn 4  mm
L 18,5  mm
L1 23,5  mm
LG1 5  mm
Technical Data
Attribute Value
Design hose type Hose D = 6 d = 4
Design hose type 6-4
Material Brass
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Product family STV
Documentation

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart