- NEW
VCBL-GL D90x105 B
Part no.: 10.01.18.04405
Vacuum block with hose connection for use on smooth tables for glass processing
| Outside diameter D | 90 (mm) |
| Height H | 105 (mm) |
| Dimension suction plate bottom | Diameter 120 mm |
| Diameter vacuum connection | 8 (mm) |
| Shape | Deviating suction area at the bottom |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 90 mm |
| D1 | 94 mm |
| d | 8 mm |
| H | 105 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Deviating suction area at the bottom |
| Repeatability | ± 0.06 mm |
| Weight | 1,59 kg |
Documentation
Documentation







