Schmalz

Smart Hoists NEO 30

Battery operated smart hoist from Binar Handling

Go directly to the products

Mobile handling solution for easy moving of workpieces at different workstations

Plug and play – the device is ready for use in just a few simple steps

Operation with rechargeable batteries eliminates the need for complex and expensive connections to supply media

Simple operating concept with only one backlit on/off button avoids operating errors

Safe handling enables operators to lift loads ergonomically

Schmalz grows and takes over Binar Handling

Vacuum specialist Schmalz acquires the Swedish company Binar Handling AB and its four subsidiaries in Europe and Asia, strengthening its market position in ergonomic handling technology.

More Information
Design
  • Robust and rubberized body (1) with front integrated plug-in battery (2)
  • LED charge level indicator (3) on the battery pack
  • On/Off button (4)
  • Easy up and down movement of control handle (5) supporting operator
  • Plug fastener (6) at the bottom of the control handle for easy connection of end effectors
Technical Data
  • Quick and easy installation
  • Battery operated for mobile use
  • Up to 500 lifting strokes per battery charge
  • Max. lift capacity: 30 kg

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Industry sector

1 - 1 from 1 results

RH-BIN-30-NEO30-EL-1400

Part no.: 18.05.08.00015

Rope balancer for lifting and balancing loads

Stroke Z1400 (mm)
Drive typeElectrical
Weight7.5 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart