SUF 50 HT1-60 G1/8-AG
Part no.: 10.01.01.15929
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
| Size | 50 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Number of folds | 0 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 54.3 mm |
| dn | 5.1 mm |
| Ds | 50 mm |
| G1 | G1/8"-M |
| H | 18.5 mm |
| LG1 | 7.5 mm |
| SW1 | 5 mm |
| Z (Stroke) | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 0 |
| Suction force (-600mbar) | 95 N |
| Size | 50 |
| Suction cup material | High temperature material HT1 |
| Workpiece radius min. (convex) | 75 mm |
| Weight | 19.5 g |
| Product family | SUF |
Documentation
Documentation
