Schmalz

Accessories EMV

Filter results

1 - 5 from 5 results

FAS 63x19 G1/4-AG

Part no.: 10.05.01.00060

Filter with mounting kit

Outside diameter D63 (mm)
Length L19 (mm)
Thread G1G1/4"-M
FAS 80x33.8 G1/2-AG

Part no.: 10.05.01.00061

Filter with mounting kit

Outside diameter D80 (mm)
Length L33.8 (mm)
Thread G1G1/2"-M
FAS 80x39 G3/4-AG

Part no.: 10.05.01.00062

Filter with mounting kit

Outside diameter D80 (mm)
Length L39 (mm)
Thread G1G3/4"-M
FAS 80x38 G1-AG EMVP

Part no.: 10.05.01.00063

Filter with mounting kit

Outside diameter D80 (mm)
Length L38 (mm)
Thread G1G1"-M
Utilization designSolenoid valve
FAS 80x32 G1-1/4-AG EMVP-25+50

Part no.: 10.05.01.00064

Filter with mounting kit

Outside diameter D80 (mm)
Length L32 (mm)
Thread G1G1-1/4"-M
Utilization designSolenoid valve
Size25+50

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart