EVE-OG 40 AC3
Part no.: 10.03.02.00072
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Current type | Three phase A.C. |
Voltage at 50 Hz | 200 - 240 V or 345 - 420 V |
Rated power at 50 Hz | 1.1 (kW) |
Suction rate (50 Hz) | 40 (m³/h) |
Design Data
Design Data

Attribute | Value |
---|---|
G3 | G1-1/4"-F |
Technical Data
Technical Data
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Rated power at 50 Hz | 1,1 kW |
Suction rate (50 Hz) | 40 m³/h |
Suction rate -800 | 40 m³/h |
Protection type IP | IP 54 |
Voltage 50 Hz | S003 |
Voltage at 50 Hz | 200 - 240 V or 345 - 420 V |
Current range (50 Hz) | 4.8 A or 2.8 A |
Current type | Three phase A.C. |
Documentation
Documentation