SAUG-ANB PXT D30-I SH
Part no.: 10.01.49.00036
Connection option with slotted hole for suction pads
Utilization design | Modular gripper system |
Cross-beam connection | Profile D30-ITEM |
Thread G1 | G1/4"-F |
Internal diameter d | 8 (mm) |
Length L | 104.5 (mm) |
Shape mounting elements | Oblong hole |
Design Data
Design Data

Attribute | Value |
---|---|
B | 30 mm |
d | 8 mm |
G1 | G1/4"-F |
H | 38,5 mm |
H2 | 2 mm |
H3 | 23,5 mm |
L | 104,5 mm |
L2 | 115 mm |
100 mm | |
L (min.) | 50 mm |
SW1 | 19 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation