ZUB BOHR-BUCHS FSTImc 8
Part no.: 10.01.49.00057
Accessory set for integration of spring plunger in gripping system PXT
Utilization design | Spring plunger |
contains | Drill bush |
Outside diameter D | 13 (mm) |
Internal diameter d | 8 (mm) |
Length L | 42 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
B | 22,4 mm |
D | 13 mm |
d | 8 mm |
H | 46 mm |
H2 | 55,5 mm |
L | 42 mm |
SW1 | 17 mm |
Documentation
Documentation