
Vacuum Lifting Devices VacuMaster Glass 300 & 450
Safe and Ergonomic Handling of Glass Outdoors up to 450 kg
The vacuum lifting device VacuMaster Glass 450 from Schmalz is ideal for a safe handling of glass workpieces in outdoor areas. Attached to the site crane, it permits effortless lifting of loads up to 450 kg horizontally and vertically. Workpieces can also be swiveled manually by 90° and rotated by 360° with three locking points per right angle. Thereby the workpieces can be aligned perfectly and installed in the facade. Due to its modular design, the VacuMaster Glass can be easily adapted to the dimensions of the workpieces.
The VacuMaster Glass 450 can be operated without being attached to the electrical power supply. A LED indicator shows the charge status of the 12 V rechargeable battery, which can be replaced. In addition, the controlled vacuum pump assures that the VacuMaster Glass remains ready for operation up to eight hours.
Vacuum lifting device with special suction plates for maximum holding forces on glass surfaces
Responsive manual swiveling and rotating of the workpiece for easy and ergonomic handling
High degree of safety (according to DIN EN 13155) due to two redundant vacuum circuits with safety reservoir and monitoring with audible warning
Modular design with extension arms and easily adjustable suction plates for quick adaptation to different glass sizes
Equipped with a battery for operation without an external power supply
Modular system
(1) Removable extension arm
(2) Redundant vacuum incl. two pressure gauges indicating the vacuum level
(3) Suspension eyes for vertical attachment without load arm
(4) Manual slide valve for vacuum on/off
(5) UV and ozone resistant suction plates incl. covers (Ø 300 mm)
(6) Handle bar
(7) Status indicator for battery charge level
(8) Audible warning device
(9) Manual swiveling and rotating device
(10) Removable load arm
Technical Data
The VacuMaster Glass 450 is designed for loads up to 450 kg (horizontal and vertical). The VacuMaster Glass 450 weights 47 – 57 kg.
Power supply: Battery 12 V/4 A
Capacity of battery: 7 Ah
Operating temperature: 0 °C to 40 °C
Max. operating time: 8 h
Example configurations

Maximum load of 450 kg

Maximum load of 300 kg
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Accessories
Germany, Switzerland, Austria, and the Czech Republic – Our partner Uplifter will be happy to answer any inquiries you may have about VacuMaster Glass.