EXO MATE UBA L
Part no.: 18.06.02.00284
Exoskeleton
| Exoskeleton model | MATE |
| Exoskeleton version | UBA |
| Clothing size | Size L |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Height (max.) | 185 cm |
| Height (min.) | 160 cm |
| L | 700 mm |
| B | 550 mm |
| H | 300 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Clothing size | Size L |
| Exoskeleton version | UBA |
| Exoskeleton model | MATE |
Documentation
Documentation

