- NEW
EH-MON-28-d15x10 NEO30
Part no.: 18.05.08.00028
Suspension hook
| Length L | 65 (mm) |
| Width B | 81 (mm) |
| Height H | 267 (mm) |
| Internal diameter d | 15 (mm) |
| Width B1 | 10 (mm) |
| Utilization design | Neo 30 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 65 mm |
| B | 81 mm |
| H | 267 mm |
| d | 15 mm |
| B1 | 10 mm |
| Utilization design | Neo 30 |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Clamping range [mm] | mm |
Documentation
Documentation

