SCPMt 10 6/4 NC E1U
Part no.: 10.02.02.06946
Compact ejector for mini terminal
| Nozzle size | 1.0 mm |
| Connection | 6/4 |
| Suction rate (max.) | 28 (l/min) |
| Air consumption suction | 58 (l/min) |
| Max. vacuum | 870 (mbar) |
| Control valve | Normally closed |
| Electrical connection | Flat pin |
| Protection type IP | IP 54 |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 28 l/min |
| Air consumption suction | 58 l/min |
Documentation
Documentation
