- NEW
VH-VOL 50 F
Part no.: 10.01.55.00033
Vacuum storage tank with accessories
| Reservoir volume | 50 (l) |
| with | Filter |
| Width B | 443 (mm) |
| Height H | 346 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 443 mm |
| D1 | 25 mm |
| D | 25 mm |
| H | 346 mm |
| with | Filter |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Reservoir volume | 50 l |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






