Schmalz

Holders for Sensors HT-SE

Sensor connection from 12 to 30 mm

Go directly to the products

Flexible use on tooling traverses, fast exchange and short set-up times

Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs

Very versatile, as it is suitable for cylindrical sensors from 12 to 30 mm

Design
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for cylindrical sensors (2)
Technical Data
  • Mounts for sensors with diameters of 12 to 30 mm
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Thread G3
Internal diameter d
Industry sector
Product family

1 - 10 from 10 results

HT-SE A2 25 M18x1

Part no.: 10.07.06.00471

Holder for sensor

Connection 1Bolt with slot Ø19mm
Width B25 (mm)
Thread G3M18x1-F
HT-SE A2 42 30.1

Part no.: 10.07.06.00468

Holder for sensor

Connection 1Bolt with slot Ø19mm
Internal diameter d30.1 (mm)
Width B42 (mm)
HT-SE A3 25 M18x1

Part no.: 10.07.06.00469

Holder for sensor

Connection 1Ball head 28.5 mm
Width B25 (mm)
Thread G3M18x1-F
HT-SE A3 42 30.1

Part no.: 10.07.06.00466

Holder for sensor

Connection 1Ball head 28.5 mm
Internal diameter d30.1 (mm)
Width B42 (mm)
HT-SE A5 25 M18x1

Part no.: 10.07.06.00470

Holder for sensor

Connection 1Ball head 32 mm
Width B25 (mm)
Thread G3M18x1-F
HT-SE A5 42 30.1

Part no.: 10.07.06.00467

Holder for sensor

Connection 1Ball head 32 mm
Internal diameter d30.1 (mm)
Width B42 (mm)
HT-SE-U A2 12/18

Part no.: 10.07.06.00482

Holder for sensor

Connection 1Bolt with slot Ø19mm
Internal diameter d12 (mm)
Internal diameter d118 (mm)
Width B24 (mm)
HT-SE-U A3 12/18

Part no.: 10.07.06.00352

Holder for sensor

Industries: Automotive | Metal

Connection 1Ball head 28.5 mm
Internal diameter d12 (mm)
Internal diameter d118 (mm)
Width B24 (mm)
HT-SE-U A3 13.2/18

Part no.: 10.07.06.00779

Holder for sensor

Connection 1Ball head 28.5 mm
Internal diameter d13.2 (mm)
Internal diameter d118 (mm)
Width B24 (mm)
HT-SE-U A5 12/18

Part no.: 10.07.06.00481

Holder for sensor

Connection 1Ball head 32 mm
Internal diameter d12 (mm)
Internal diameter d118 (mm)
Width B24 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart