ROB-SET ECBPi FANUC

Part no.: 10.03.01.00623

Complete set for connecting and integrating the CobotPump ECBPi to lightweight robots

Efficient
Construction useCobotPump
forFANUC
TypeCRX
ROB-SET ECBPi FANUC
Attribute Value
H 188.80 mm
D 151.50 mm
Attribute Value
Suction rate (max.) 12 l/min
Rated power 13 W
Rated current 0.60 A
Operating temperature 5 ... 45 °C
for FANUC
Product family ROB-SET-ECBPI


The technical properties of the robot types may vary by region. The stated compatibility of the set is based on standard European models.
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Global

Ordering information: ROB-SET ECBPi FANUC

The handling set ECBPi is delivered unassembled. The delivery consists of:

  • Electrical vacuum generator ECBPi
  • Flange plate FLAN-PL
  • Flange module VEE-QCM
  • Vacuum end effector VEE
  • Connection cable ASK-B
  • USB stick with software (optional)

Available spare parts: electrical vacuum generator ECBPi, flange plate FLAN-PL, flange module VEE-QCM, vacuum end effector VEE, connection cable ASK-B

Available accessories: vacuum end effector VEE, starter set VEE SET-ECBPi