
- NEW
mGrip-KIT STARTER P B
Part no.: 10.13.07.00827
Kit for mGrip finger grippers
Industries: Logistics
| Type | Starter set |
| Weight | 1.65 (kg) |
Show moreShow less
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 1.65 kg |
Documentation
Documentation
Spare parts
- NEW
FINGER-SPARE-UNIT 3C IND10.13.04.00602Finger module spare unit
for finger module mGrip
| Number of folds | 3 |
| Shape | Compact |
| Application | Industrial |
| Weight | 37.5 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
- NEW
SCHR 4762 M4x10 A220.01.02.00267Machine screw
| Standard | ISO 4762 |
| Thread G | M4 |
| Material | Austenitic stainless steel |
Show moreShow less
- NEW
FINGER-COMP-SET BASE IND10.13.04.00590Finger module component
for finger module mGrip
| Finger element | Component set |
| Utilization design | Finger base |
| Application | Industrial |
Show moreShow less
Accessories
- NEW
FINGER-SPARE-UNIT 2C IND10.13.04.00601Finger module spare unit
for finger module mGrip
| Number of folds | 2 |
| Shape | Compact |
| Application | Industrial |
| Weight | 30.5 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
- NEW
FINGER-SPARE-UNIT 3CA IND10.13.04.00603Finger module spare unit
for finger module mGrip
| Number of folds | 3 |
| Shape | Compact angled tip |
| Application | Industrial |
| Weight | 38 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
- NEW
FINGER-SPARE-UNIT 3CV IND10.13.04.00604Finger module spare unit
for finger module mGrip
| Number of folds | 3 |
| Shape | Compact Chevron tip |
| Application | Industrial |
| Weight | 38.5 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
- NEW
FINGER-SPARE-UNIT 4C IND10.13.04.00605Finger module spare unit
for finger module mGrip
| Number of folds | 4 |
| Shape | Compact |
| Application | Industrial |
| Weight | 44.5 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
- NEW
FINGER-SPARE-UNIT 5C IND10.13.04.00606Finger module spare unit
for finger module mGrip
| Number of folds | 5 |
| Shape | Compact |
| Application | Industrial |
| Weight | 51.5 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
- NEW
FINGER-SPARE-UNIT 6C IND10.13.04.00607Finger module spare unit
for finger module mGrip
| Number of folds | 6 |
| Shape | Compact |
| Application | Industrial |
| Weight | 58.7 (g) |
| Utilization design | mGrip Basic |
Show moreShow less
HTR-D30-I AR PXT10.01.49.00098Holder system
| Utilization design | Modular gripper system |
| Cross-beam connection | Profile D30-ITEM |
| Shape | Anti Rotation |
| Outside diameter D | 30 (mm) |
| Length L | 68 (mm) |
Show moreShow less
VTR G1/4-IG 5xG1/8 POM10.09.03.00097Vacuum/compressed-air distributor
| Inlet | G1/4"-IG |
| Outlets | 5 x thread G1/8"-F |
| Length L | 60 (mm) |
| Width B | 35 (mm) |
| Height H | 20 (mm) |
| Material | Polyoxymethylene |
Show moreShow less
SVB-Y 8-6/6-410.09.02.00091Plug connection, Y
| Length L | 37 (mm) |
| Material | Plastics |
| Operating temperature | -20 ... 60 °C |
| Nominal size | 6 (mm) |
Show moreShow less
SVB-Y 8-6/6-410.09.02.00090Plug connection, Y
| Length L | 36 (mm) |
| Material | Plastics |
| Operating temperature | -20 ... 60 °C |
| Nominal size | 6 (mm) |
Show moreShow less
VSL 6-4 PU MI-TR10.07.09.00002Hose for vacuum and
compressed-air systems
| Outside diameter D | 6 (mm) |
| Internal diameter d | 4 (mm) |
| Length max. | 500 (m) |
| Material hose | PU |
| Bending radius min. | 35 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -20 ... 90 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 8-6 PU MI-TR10.07.09.00003Hose for vacuum and
compressed-air systems
| Outside diameter D | 8 (mm) |
| Internal diameter d | 6 (mm) |
| Length max. | 500 (m) |
| Material hose | PU |
| Bending radius min. | 45 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -35 ... 60 °C |
| Color | Milky-transparent |
Show moreShow less
Product recommendations
Control Modules mGrip SRCU Mini / SRCU Basic
- Gripping speed: up to 120 cycles per minute
- Supply voltage: 24 V
- Interfaces: digital (I/O), analog (I/O), USB
- Pneumatics supply: SRCU Mini: 5.9 to 6.9 bar (6.5 bar recommended) / SRCU Basic: 3.0 to 6.0 bar
- NEW
Accessories Finger Grippers mGrip
- Selection of accessories for the integration of the finger gripper mGrip
















