- EFFICIENT
SB 375 390 5.5 IE3-TYP3 ER
Part no.: 10.04.01.00144
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (50 Hz) | 375 (m³/h) |
| Suction rate (60 Hz) | 435 (m³/h) |
| Vacuum (50 Hz) | 390 (mbar) |
| Vacuum (60 Hz) | 340 (mbar) |
| Rated power at 50 Hz | 5.5 (kW) |
| Rated power at 60 Hz | 6.6 (kW) |
| Version | IE3:JPN/KOR/BRA |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Color | RAL 7035 Light grey |
| with | Electro-pneumatic reversing |
| Weight | 110.5 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 507 mm |
| B1 | 540 mm |
| d | 13 mm |
| G1 | G2-1/2"-M |
| H | 646 mm |
| H2 | 134 mm |
| L | 1,146 mm |
| X1 | 730 mm |
| Y1 | 506 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 375 m³/h |
| Max. vacuum | 390 mbar |
| Rated power at 50 Hz | 5.5 kW |
| Protection type IP | IP 55 |
| Weight | 110.5 kg |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Product family | SB-ER |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
