SPU 210 NBR-55 G1/2-IG
Part no.: 10.01.01.01092
Suction plate (round), universal, for smooth and slightly rough surfaces
Industries: Metal | Universal | Wood
| Size | 210 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 34 mm |
| d2 | 163 mm |
| d3 | 138 mm |
| Dmax(S) | 220 mm |
| Ds | 210 mm |
| G1 | G1/2"-F |
| G2 | G1/4"-F |
| H | 25.5 mm |
| H1 | 27 mm |
| L2 | 36.5 mm |
| LG1 | 13.5 mm |
| LG2 | 15 mm |
| Z (Stroke) | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 1,870 N |
| Suction force d2 | 1,250 N |
| Volume | 226 cm³ |
| Workpiece radius min. (convex) | 750 mm |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 210 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 800 g |
| Number of folds | 0 |
| Product family | SPU |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Suction Plate SUF - The intelligent facelift with optimised performance!
Weight reduction compared to SPU due to carrier plate made of reinforced plastic.
Sealing ring made of oil and ozone-resistant NBR with optimised friction structure for increased suction and lateral force.
Innovative connection between supporting plate and sealing ring simplifies replacement and protects against twisting.
Read out product information via NFC interface with the smartphone and carry out replacement procurement.






