SPF 30 ED-65 NPT1/8-IG
Part no.: 10.01.01.14912
Flat suction cup (round) for dynamic handling of cardboard and rigid packaging
Industries: Logistics | Packaging
| Size | 30 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 (Shore A) |
| Thread G1 | NPT1/8"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4.1 mm |
| Dmax(S) | 33.6 mm |
| Ds | 31.4 mm |
| G1 | NPT1/8"-F |
| H | 26 mm |
| LG1 | 8 mm |
| SW1 | 14 mm |
| Z (Stroke) | 2.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 29.5 N |
| Pull-off force | 35.3 N |
| Lateral force | 22.5 N |
| Volume | 2.53 cm³ |
| Workpiece radius min. (convex) | 35 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 30 |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 7.8 g |
| Product family | SPF |
Documentation
Documentation




