SUF 35 NBR-55 NPT1/8-AG
Part no.: 10.01.01.15065
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Industries: Universal
| Size | 35 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SUF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 39.2 mm |
| Ds | 35 mm |
| dn | 4.1 mm |
| G1 | NPT1/8"-M |
| H | 20.9 mm |
| LG1 | 8.2 mm |
| SW1 | 14 mm |
| Z (Stroke) | 3.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 46 N |
| Volume | 2.4 cm³ |
| Workpiece radius min. (convex) | 40 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Size | 35 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 14.1 g |
| Product family | SUF |
| Number of folds | 0 |
Documentation
Documentation


