SPU 250 NBR-55 G1/2-IG B
Part no.: 12.02.11.00112
Suction plate (round), universal, for smooth and slightly rough surfaces
| Size | 250 |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 34 mm |
| d2 | 203 mm |
| Ds | 250 mm |
| G1 | G1/2"-F |
| G2 | G1/2"-F |
| H | 29 mm |
| H1 | 30 mm |
| L2 | 76 mm |
| LG1 | 13.5 mm |
| LG2 | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 2,650 N |
| Size | 250 |
| Weight | 1,330 g |
| Product family | SPU |
Documentation
Documentation


