SBV-248-520-FU
Part no.: 11.02.05.10191
Directly driven vacuum blower for tube lifter applications
| Sound pressure level at 50 Hz | 70 (dB(A)) |
| Voltage at 50 Hz | 400 - 480 V AC3 |
| Voltage at 60 Hz | 400 - 480 V AC3 |
| Suction rate (50 Hz) | 248 (m³/h) |
| Suction rate (60 Hz) | 248 (m³/h) |
| Vacuum (50 Hz) | -520 (mbar) |
| Rated power at 50 Hz | 4 (kW) |
| Rated power at 60 Hz | 4 (kW) |
| Approval | UL/CSA |
| Weight | 51 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 370 mm |
| d | 12 mm |
| H | 456 mm |
| L | 493 mm |
| X1 | 290 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 248 m³/h |
| Suction rate (60 Hz) | 248 m³/h |
| Voltage at 50 Hz | 400 - 480 V AC3 |
| Voltage at 60 Hz | 400 - 480 V AC3 |
| Rated power at 50 Hz | 4 kW |
| Rated power at 60 Hz | 4 kW |
| Rated power | 4 W |
| Sound pressure level at 50 Hz | 70 dB(A) |
| Weight | 51 kg |
| Protection type IP | IP 55 |
Documentation
Documentation

