ISAP-S6 200x200x30
Part no.: 10.01.14.01566
Adapter-Plate Innospann for SCM/Morbidelli console - Type 6
Industries: Wood
| Length L | 200 (mm) |
| Width B | 200 (mm) |
| Height H | 30 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 200 mm |
| H | 30 mm |
| H1 | 27.3 mm |
| L | 200 mm |
Documentation
Documentation




