KAPP 30x3 PXT D30-I
Part no.: 25.09.06.00119
Cap (round)
Utilization design | Modular gripper system |
Length L | 3 (mm) |
Outside diameter D | 30 (mm) |
Connection 1 | Profil D30-I |
Design Data
Design Data

Attribute | Value |
---|---|
D | 30 mm |
d | 27.5 mm |
L | 3 mm |
L1 | 15 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material | Polyamide |
Weight | 4.6 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation