
Vacuum Lifting Devices VacuMaster Glass 350/300
Safe and Ergonomic Handling of Glass Outdoors up to 350 kg
The vacuum lifting device VacuMaster Glass 350/300 from Schmalz is ideal for a safe handling of glass workpieces in outdoor areas. Attached to the site crane, it permits effortless lifting of loads up to 350 kg horizontally or 300 kg vertically. Workpieces can also be swiveled manually by 90° and rotated by 360° with three locking points per right angle. Thereby the workpieces can be aligned perfectly and installed in the facade. Due to its modular design, the VacuMaster Glass can be easily adapted to the dimensions of the workpieces.
The VacuMaster Glass 350/300 can be operated without being attached to the electrical power supply. A LED indicator shows the charge status of the 12 V rechargeable battery, which can be replaced. In addition, the controlled vacuum pump assures that the VacuMaster Glass remains ready for operation up to eight hours.
Vacuum lifting device with special suction plates for maximum holding forces on glass surfaces
Responsive manual swiveling and rotating of the workpiece for easy and ergonomic handling
High degree of safety (according to DIN EN 13155) due to two redundant vacuum circuits with safety reservoir and monitoring with audible warning
Modular design with extension arms and easily adjustable suction plates for quick adaptation to different glass sizes
Equipped with a battery for operation without an external power supply
Modular system
(1) Redundant vacuum incl. two pressure gauges indicating the vacuum level
(2) Manual slide valve for vacuum on/off
(3) Removable extension arm
(4) Quick-change adapter for suction plates
(5) UV and ozone resistant suction plates incl. covers (Ø 300 mm)
(6) Bar to assist depositing when operating with four suction plates (without extension arms)
(7) Status indicator for battery charge level
(8) Audible warning device
(9) Manual swiveling and rotating device
Technical Data
The VacuMaster Glass 350/300 is designed for loads up to 350 kg (horizontal) or 300 kg (vertical). The VacuMaster Glass 350/300 weights 35 – 43 kg.
Power supply: Battery 12 V/4 A
Capacity of battery: 7 Ah
Operating temperature: 0 °C to 40 °C
Max. operating time: 8 h
Industries
- •Glass
Example configurations


Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.
