Schmalz

Ordering information

The vacuum block VCBL-K1-HD is delivered assembled. The product consists of:

  • Replaceable suction plate with sealing gasket, available in various dimensions
  • Main body made of aluminum with mechanical clamping

Available spare parts: sealing gasket, suction plate
Available accessories: clamping

Please try again later or contact your local contact person.

VCBL-K1-HD 128x60x125 S-360-15

Part no.: 10.01.12.05324

Vacuum block for Schmalz 1-circuit console

ShapeHeavy duty
Dimension (LxW)128x60
Height H125 (mm)
Arrangementinsertable 360°/15°
Design Data
Design image
Attribute Value
B 128  mm
B1 128  mm
H 125  mm
H1 132  mm
L 60  mm
L1 170  mm
Documentation

Spare parts

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart